NPN PNP Bipolar Transistor

Obsolete

Overview

The NPN PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-563 which is designed for low power surface mount applications.

  • Low VCE(SAT), < 0.5V

Tools and Resources

Product services, tools and other useful resources related to EMZ1

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

EMZ1DXV6T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Complementary

General Purpose

-

0.1

50

-

-

-

-

120

560

-

0.357

Price N/A

More Details

EMZ1DXV6T1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Complementary

General Purpose

-

0.1

50

-

-

-

-

120

560

-

0.357

Price N/A

More Details

EMZ1DXV6T5

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

Complementary

General Purpose

-

0.1

50

-

-

-

-

120

560

-

0.357

Price N/A

More Details

EMZ1DXV6T5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

Complementary

General Purpose

-

0.1

50

-

-

-

-

120

560

-

0.357

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.