Bipolar Transistor, (-)30V, (-)30A, Low VCE(sat), Complementary Dual

Obsolete

Overview

ECH8501 is a Bipolar Transistor, (-)30V, (-)30A, Low VCE(sat), Complementary Dual. It is commonly used for gate drive applications.

  • Composite type, facilitating high-density mounting
  • Low collector-to-emitter saturation voltage
  • Halogen free compliance
  • Mounting height 0.9mm

Tools and Resources

Product services, tools and other useful resources related to ECH8501

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

ECH8501-TL-H

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

No

Complementary

Low VCE(sat)

0.17

5

30

40

6

0.85

-

200

560

280

1.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.