PNP Current Driver Transistor

Obsolete

Overview

This device is designed for power amplifier, regulator and switching circuits where speed is important. Sourced from Process 5P. See NZT751 for characteristics.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to D45C11

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

D45C11

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

300

No

PNP

General Purpose

0.5

4

80

-

-

1.3

-

40

120

120

60

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.