Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), (PNP)NPN Single CPH6

Active

Overview

CPH6123 is Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), (PNP)NPN Single CPH6 for High-Current Switching Applications.

  • DC-DC converters, relay drivers, lamp drivers, motor drivers, strobe
  • Adoption of MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products (mounting height : 0.9mm)
  • High allowable power dissipation

Tools and Resources

Product services, tools and other useful resources related to CPH6123

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

CPH6123-TL-E

Loading...

Active

View__CAD

Pb

A

H

P

CPH-6

1

260

REEL

3000

Yes

PNP

Low VCE(sat)

0.23

3

50

100

6

0.88

-

200

560

390

1.3

2.90 x 2.80 x 0.95

$0.1419

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.