Bipolar Transistor, (-)30V, (-)3A, Low VCE(sat), Complementary Dual

Last Shipments

Overview

CPH5541 is a Bipolar Transistor, (-)30V, (-)3A, Low VCE(sat), Complementary Dual for Push-pull circuite Application.

  • MOSFET and IGBT drivers, relay drivers, lamp drivers, motor drivers
  • Composite type with a PNP/NPN transistor contained in one package,faciliting high-density mounting
  • Ultasmall package permitting applied sets to be small and slim

Tools and Resources

Product services, tools and other useful resources related to CPH5541

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

CPH5541-TL-E

Loading...

Last Shipments

View__CAD

Pb

A

H

P

CPH-5

1

260

REEL

3000

No

Complementary

Low VCE(sat)

0.19

0.7

30

40

5

0.9

-

300

800

540

0.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.