Bipolar Transistor, (-)30V, (-)5A, Low VCE(sat) Complementary Dual CPH5

Last Shipments

Overview

CPH5506 is Bipolar Transistor, (-)30V, (-)5A, Low VCE(sat) Complementary Dual CPH5 for DC-DC Converter Applications.

  • Relay drivers, Lamp drivers, Motor drivers
  • Composite type with a PNP transistor and an NPN transistor contained in one package, facilitating high-density mounting
  • The CPH5506 consists of two chips encapsulated in a package which are equivalent to the CPH3115 and the CPH3215, respectively
  • Ultrasmall package facilitate miniaturization in end products. (0.9mm mounting height)

Tools and Resources

Product services, tools and other useful resources related to CPH5506

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

CPH5506-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

No

Complementary

Low VCE(sat)

0.375

1.5

30

40

5

0.85

-

200

560

500

1.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.