40 A, 200V NPN Bipolar Power Transistor

Overview

The 40 A, 200 V NPN Bipolar Power Transistor is designed for high speed, high current and high power applications.

  • High DC current gain:
    hFE min. = 20 at IC = 12 A
  • Low VCE(sat), VCE(sat) max. = 0.6 V at IC = 8 A
  • Very fast switching times: TF max. = 0.4 µs at IC=25A
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BUV21

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BUV21G

Loading...

Active

CAD Model

Pb

A

H

P

TO-204-2 / TO-3-2

NA

0

FTRAY

100

No

NPN

General Purpose

0.6

40

200

250

7

1.5

-

20

60

8

250

38.86 x 25.91 x 7.43

$13.3714

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.