Power 8A 400V NPN

Obsolete

Overview

The BUL146 have an applications specific state-of-the-art die designed for use in fluorescent electric lamp ballasts to 130 Watts and in Switchmode Power supplies for all types of electronic equipment.
These high voltage/high speed transistors offer the following:

  • Improved Efficiency Due to Low Base Drive Requirements:
    High and Flat DC Current Gain
    Fast Switching
    No Coil Required in Base Circuit for Turn?Off (No Current Tail)
  • Full Characterization at 125 C
  • Two Packages Choices: Standard TO220 or Isolated TO220
  • Parametric Distributions are Tight and Consistent Lot-to-Lot
  • BUL146F, Case 221D, is UL Recognized to 3500 VRMS: File #E69369
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BUL146

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BUL146F

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

-

General Purpose

-

-

-

-

-

-

-

14

34

-

40

Price N/A

More Details

BUL146FG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

NPN

General Purpose

-

-

400

-

-

-

-

14

34

-

40

Price N/A

More Details

BUL146G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

-

-

400

-

-

-

-

14

34

-

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.