4.0 A, 500 V NPN Bipolar Power Transistor

Obsolete

Overview

This NPN Bipolar Power Transistor is specifically designed to sustain the large inrush current during either the start-up conditions or under a short circuit across the load.

  • Improved Efficiency Due to Low Base Drive Requirements: High and Flat DC Current Gain hFE Fast Switching
  • Motorola "6SIGMA" Philosophy Provides Tight and Reproductible Parametric Distributions
  • Specified Dynamic Saturation Data
  • Full Characterization at 125 °C
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BUH50

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BUH50

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

General Purpose

-

4

-

-

-

-

-

7

-

4

50

Price N/A

More Details

BUH50G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

-

4

500

-

-

-

-

7

-

4

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.