NPN Bipolar Power Transistor

Obsolete

Overview

This NPN Bipolar Power Transistor is specifically designed to sustain the large inrush current during either the start-up conditions or under a short circuit across the load.

  • Improved Efficiency Due to the Low Base Drive Requirements: High and Flat DC Current Gain hFE Fast Switching
  • Robustness Thanks to the Technology Developed to Manufacture this Device
  • Motorola "6 SIGMA" Philosophy Provides Tight and Reproducible Parametric Distributions
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BUH100

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BUH100

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

General Purpose

-

-

-

-

-

-

-

15

-

23

100

Price N/A

More Details

BUH100G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

-

-

400

-

-

-

-

15

-

23

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.