NPN Bipolar Transistor

Obsolete

Overview

The NPN Bipolar Transistor is designed for use as a general purpose amplifier and in switching applications. The device is housed in the SOT-223 package which is designed for medium power surface mount applications.

  • High Voltage: V(BR)CEO of 250 and 350 Volts.
  • The SOT-223 package can be soldered using wave or reflow.
  • SOT-223 package ensures level mounting, resulting in improved thermal conduction, and allows visual inspection of soldered joints. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • PNP Complement is BSP16T1
  • Moisture Sensitivity Level (MSL): 1
  • ESD: Human Body Model (HBM) = 4 KV
    Machine Model (MM) = 400 V
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BSP19A

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BSP19AT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

235

REEL

1000

No

NPN

General Purpose

-

0.1

350

-

-

-

-

40

-

70

0.8

Price N/A

More Details

BSP19AT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

NPN

General Purpose

-

0.1

350

-

-

-

-

40

-

70

0.8

Price N/A

More Details

NSVBSP19AT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

NPN

-

-

0.1

350

-

-

-

-

40

-

70

0.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.