High Voltage PNP Bipolar Transistor

Obsolete

Overview

This High Voltage PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the TO-92 package.

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BF423

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BF423

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

-

General Purpose

-

0.5

250

-

-

-

-

50

-

60

0.83

Price N/A

More Details

BF423G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

PNP

General Purpose

-

0.5

250

-

-

-

-

50

-

60

0.83

Price N/A

More Details

BF423ZL1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

PNP

General Purpose

-

0.5

250

-

-

-

-

50

-

60

0.83

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.