3.0 A, 80 V PNP Bipolar Power Transistor

Obsolete

Overview

The 3 A, 100V PNP Bipolar Power Transistor designed for use in general purpose amplifier and switching applications. BD241C (NPN), BD242B (PNP) and BD242C (PNP) are complementary devices.

  • Collector-Emitter Saturation Voltage -
    VCE = 1.2 Vdc (Max) @ IC = 3.0 Adc
  • Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 80 Vdc (Min.) BD242B
    = 100 Vdc (Min.) BD241C, BD242C
  • High Current Gain - Bandwidth ProductfT = 3.0 MHz (Min) @ IC = 500 mAdc
  • Compact TO-220 AB Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BD242B

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BD242B

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

General Purpose

1.2

3

-

-

-

-

-

25

-

3

40

Price N/A

More Details

BD242BG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

PNP

General Purpose

1.2

3

80

90

5

-

1.8

25

-

3

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.