2.0 A, 45 V PNP Bipolar Power Transistor

Obsolete

Overview

The 2 A, 80 V, 25W NPN Bipolar Power Transistor is designed for use in 5.0 to 10 W audio amplifiers and drivers utilizing complementary or quasi complementary circuits. BD237 (NPN), BD234 (PNP) and BD238 (PNP) are complementary devices.

  • DC Current Gain hFE = 40 (Min) @ IC = 0.15 Adc
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BD234

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BD234

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

-

General Purpose

0.6

2

-

-

-

-

-

40

-

3

25

Price N/A

More Details

BD234G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

PNP

General Purpose

0.6

2

45

60

5

-

1.3

40

-

3

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.