1.5 A, 45V NPN Power Bipolar Junction Transistor

Obsolete

Overview

This series of plastic, NPN Power Bipolar Junction Transistor transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • Power supplies
  • Power supplies
  • Minimum Gain - hFE = 40 @ IC = 150 mA
  • BD135, BD137, BD139 are complementary with BD136, BD138, BD140
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to BD1356

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BD1356STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

NPN

General Purpose

0.5

1.5

45

45

5

-

1

40

100

-

12.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.