NPN Bipolar Transistor

Active

Overview

The NPN Bipolar Transistor is designed for use in low voltage, high current applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.

  • NA
  • NA
  • High Current: IC = 1.0 Amp
  • The SOT-223 Package can be soldered using wave or reflow.
  • SOT-223 package ensures level mounting, resulting in improved thermal conduction, and allows visual inspection of soldered joints. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • Available in 12 mm Tape and Reel Use BCP68T1 to order the 7 inch/1000 unit reel. Use BCP68T3 to order the 13 inch/4000 unit reel.
  • The PNP Complement is BCP69T
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS
    Compliant
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to BCP68T

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BCP68T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

NPN

General Purpose

0.5

1

20

25

5

-

1

85

375

-

1.5

6.50 x 7.00 x 1.63

$0.1069

More Details

NSVBCP68T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

NPN

General Purpose

0.5

1

20

25

5

-

1

85

375

-

1.5

6.50 x 7.00 x 1.63

$0.2

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.