PNP Epitaxial Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • Switching and Amplifier Applications
  • Suitable for automatic insertion in thick and thin-film circuits
  • Low Noise: BC859,BC860
  • Complement to BC846...BC850

Tools and Resources

Product services, tools and other useful resources related to BC858

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC858BMTF

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

PNP

General Purpose

0.3

0.1

30

30

5

0.7

0.66

200

450

150

0.31

Price N/A

More Details

BC858CMTF

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

PNP

General Purpose

0.3

0.1

30

30

5

0.7

0.66

420

800

150

0.31

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.