45 V, 100 mA, PNP Bipolar Junction Transistor

Overview

PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-323/SC-70 package, which is designed for low power surface mount applications.

  • Device Marking:
    BC856AWT1 = 3A
    BC856BWT1 = 3B
    BC857AWT1 = 3E
    BC857BWT1 = 3F
    BC858AWT1 = 3J
    BC858BWT1 = 3K
    BC858CWT1 = 3L
  • Pb-Free Packages are Available
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to BC857CW

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC857CWT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

No

-

General Purpose

0.3

0.1

45

-

-

-

-

420

800

100

0.15

Price N/A

More Details

BC857CWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

PNP

General Purpose

0.3

0.1

45

50

5

0.7

0.6

420

800

100

0.15

2.00 x 2.10 x 0.90

$0.0135

More Details

NSVBC857CWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

PNP

General Purpose

0.3

0.1

45

50

5

0.7

0.6

420

800

100

0.15

2.00 x 2.10 x 0.90

$0.0179

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.