NPN Epitaxial Silicon Transistor

Active

Overview

  • This product is general usage and suitable for many different applications.
  • High Voltage VCEO=65V
  • Low Noise: BC549,BC550
  • Complement to BC556...BC560Switching and Amplifier

Tools and Resources

Product services, tools and other useful resources related to BC550

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BC550CBU

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

NPN

General Purpose

0.6

0.1

45

50

5

0.9

0.66

420

800

300

0.5

4.76 x 4.83 x 3.62

$0.0377

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.