Small Signal General Purpose NPN Transistor

Favorite

Overview

This NPN transistor is designed for general purpose amplifier applications. This device is housed in the SOT-723 package which is designed for low power surface mount applications, where board space is at a premium.

  • Reduces Board Space
  • High hFE, 210460 (typical)
  • Low VCE(sat), < 0.5 V
  • Available in 8 mm, 7-inch/3000 Unit Tape and Reel
  • This is a PbFree Device

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SC5658RM3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

NPN

General Purpose

0.4

0.1

50

50

7

-

-

215

375

180

0.26

$0.0368

More Details

Show More

1-25 of 25

Products per page

Jump to :