Bipolar Transistor, 100V, 4A, Low VCE(sat), NPN Single

Overview

2SD1816 is a Bipolar Transistor, 100V, 4A, Low VCE(sat), NPN Single TP/TP-FA for high-Current Switching Application.

  • Suitable for relay drivers
  • High-speed inverters and converters
  • General high-current switching applications
  • Low collector-to-emitter saturation voltage
  • Good linearity of hFE
  • Small and slim package facilitating compactness of sets
  • High fT
  • Fast switching time

Tools and Resources

Product services, tools and other useful resources related to 2SD1816

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SD1816S-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.4

4

100

120

6

0.9

-

140

280

-

1

Price N/A

More Details

2SD1816S-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.4

4

100

120

6

0.9

-

140

280

-

1

Price N/A

More Details

2SD1816S-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

Yes

NPN

Low VCE(sat)

0.4

4

100

120

6

0.9

-

140

280

-

1

6.50 x 9.50 x 2.30

$0.5817

More Details

2SD1816S-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

NPN

Low VCE(sat)

0.4

4

100

120

6

0.9

-

140

280

-

1

Price N/A

More Details

2SD1816T-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.4

4

100

120

6

0.9

-

200

400

-

1

Price N/A

More Details

2SD1816T-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.4

4

100

120

6

0.9

-

200

400

-

1

Price N/A

More Details

2SD1816T-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

NPN

Low VCE(sat)

0.4

4

100

120

6

0.9

-

200

400

-

1

Price N/A

More Details

2SD1816T-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

Yes

NPN

Low VCE(sat)

0.4

4

100

120

6

0.9

-

200

400

-

1

6.50 x 9.50 x 2.30

$0.4917