Bipolar Transistor, 50V, 2A, Low VCE(sat), (PNP)NPN Single TP/TP-FA

Obsolete

Overview

2SD1801 is a Bipolar Transistor, 50V, 2A, Low VCE(sat), (PNP)NPN Single TP/TP-FA for High-Current Switching Application.

  • Voltage regulators, relay drivers, lamp drivers, electrical equipment
  • Adoption of FBET, MBIT processes
  • Large current capacitance and wide ASO
  • Low collector-to-emitter saturation voltage
  • Fast switching speed
  • Small and slim package making it easy to make 2SB1201/2SD1801-used sets smaller

Tools and Resources

Product services, tools and other useful resources related to 2SD1801

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SD1801S-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

NPN

Low VCE(sat)

0.4

2

50

60

6

0.9

-

140

280

-

0.8

Price N/A

More Details

2SD1801S-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

NPN

Low VCE(sat)

0.4

2

50

60

6

0.9

-

140

280

-

0.8

Price N/A

More Details

2SD1801T-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

REEL

700

No

NPN

Low VCE(sat)

0.4

2

50

60

6

0.9

-

200

400

-

0.8

Price N/A

More Details

2SD1801T-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

NPN

Low VCE(sat)

0.4

2

50

60

6

0.9

-

200

400

-

0.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.