Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), (PNP)NPN Single PCP

Overview

2SB1124/2SD1624 is Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), (PNP)NPN Single PCP for High Current Switching Applications.

  • Voltage regulators, relay drivers, lamp drivers, electrical equipment
  • Adoption of FBET, MBIT processes
  • Low collector-to-emitter saturation voltage
  • Fast switching speed
  • Large current capacity and wide ASO

Tools and Resources

Product services, tools and other useful resources related to 2SD1624

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SD1624S-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.5

3

50

60

6

0.94

-

140

280

-

1.5

4.50 x 4.00 x 1.50

$0.2132

More Details

2SD1624S-TD-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.5

3

50

60

6

0.94

-

140

280

-

1.5

Price N/A

More Details

2SD1624T-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.5

3

50

60

6

0.94

-

200

400

-

1.5

4.50 x 4.00 x 1.50

$0.2132

More Details

2SD1624T-TD-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.5

3

50

60

6

0.94

-

200

400

-

1.5

Price N/A