Bipolar Transistor, 50V, 10A, Low VCE(sat), NPN TO-220F-3FS

Active

Overview

2SC6144SG is a Bipolar Transistor, 50V, 10A, Low VCE(sat), NPN TO-220F-3FS for High-Current Switching Applications.

  • Relay drivers, lamp drivers, motor drivers
  • Adoption of MBIT process
  • Low collector-to-emitter saturation voltage :
    VCE(sat)=180mV (typ)
  • High-speed switching : tf=25ns (typ)
  • Large current capacitance : IC=10A

Tools and Resources

Product services, tools and other useful resources related to 2SC6144SG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC6144SG

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

Yes

NPN

Low VCE(sat)

0.36

10

50

60

5

1.2

-

200

560

330

25

10.16 x 15.87 x 4.70

$0.3711

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.