Bipolar Transistor, 50V, 2A, Low VCE(sat), NPN Single PCP

Active

Overview

2SC5994 is Bipolar Transistor, 50V, 2A, Low VCE(sat), NPN Single PCP for High-Current Switching Applications.

  • Voltage Regulators
  • Relay Drivers
  • Lamp Drivers
  • Electrical Equipment
  • Adoption of MBIT Process
  • Large Current Capacity
  • Low Collector to Emitter Saturation Voltage
  • High Speed Switching

Tools and Resources

Product services, tools and other useful resources related to 2SC5994

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC5994-TD-E

Loading...

Active

View__CAD

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.3

2

50

100

6

0.9

-

200

560

420

1.3

4.50 x 4.00 x 1.50

$0.1756

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.