Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), (PNP)NPN Single PCP

Overview

2SA2125/2SC5964 is Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), (PNP)NPN Single PCP for DC / DC Converter Applications.

  • DC / DC converter, relay drivers, lamp drivers, motor drivers, fl ash
  • Adoption of MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Halogen free compliance

Tools and Resources

Product services, tools and other useful resources related to 2SC5964

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC5964-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.15

3

50

100

6

0.94

-

200

560

380

1.3

4.50 x 4.00 x 1.50

$0.1604

More Details

2SC5964-TD-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.15

3

50

100

6

0.94

-

200

560

380

1.3

4.50 x 4.00 x 1.50

$0.1799