Bipolar Transistor, (-)50V, (-)150mA, Low VCE(sat), (PNP)NPN Single CPA

Obsolete

Overview

2SA1179N/2SC2812N is Bipolar Transistor, (-)50V, (-)150mA, Low VCE(sat), (PNP)NPN Single CPA for Low-Frequency General-Purpose Amp Applications.

  • Miniature package facilitates miniaturization in end products
  • High breakdown voltage

Tools and Resources

Product services, tools and other useful resources related to 2SC2812N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC2812N6-CPA-TB-E

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 / CPA

1

260

REEL

3000

No

NPN

General Purpose

0.5

0.15

50

-

-

-

-

200

400

100

0.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.