Bipolar Transistor, -50V, -5A, Low VCE(sat), (PNP)NPN Single TP/TP-FA

Obsolete

Overview

2SB1203 is a Bipolar Transistor, -50V, -5A, Low VCE(sat), (PNP)NPN Single TP/TP-FA for High-Current Switching Application.

  • Relay drivers, high-speed inverters, converters, and other general high-current switching applications
  • Low collector-to-emitter saturation voltage
  • High current and high fT
  • Excellent linearity of hFE
  • Fast switching speed
  • Small and slim package making it easy to make 2SB1203/2SD1803-applied sets smaller

Tools and Resources

Product services, tools and other useful resources related to 2SB1203

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SB1203S-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

PNP

Low VCE(sat)

0.55

5

50

60

6

0.95

-

140

280

130

1

Price N/A

More Details

2SB1203S-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

PNP

Low VCE(sat)

0.55

5

50

60

6

0.95

-

140

280

130

1

Price N/A

More Details

2SB1203S-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

PNP

Low VCE(sat)

0.55

5

50

60

6

0.95

-

140

280

130

1

Price N/A

More Details

2SB1203S-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

PNP

Low VCE(sat)

0.55

5

50

60

6

0.95

-

140

280

130

1

Price N/A

More Details

2SB1203T-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

PNP

Low VCE(sat)

0.55

5

50

60

6

0.95

-

200

400

130

1

Price N/A

More Details

2SB1203T-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

PNP

Low VCE(sat)

0.55

5

50

60

6

0.95

-

200

400

130

1

Price N/A

More Details

2SB1203T-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

PNP

Low VCE(sat)

0.55

5

50

60

6

0.95

-

200

400

130

1

Price N/A