Bipolar Transistor, -50V, -2A, Low VCE(sat), (PNP)NPN Single TP/TP-FA

Overview

2SB1201 is a Bipolar Transistor, -50V, -2A, Low VCE(sat), (PNP)NPN Single TP/TP-FA for High-Current Switching Application.

  • Voltage regulators, relay drivers, lamp drivers, electrical equipment
  • Adoption of FBET, MBIT processes
  • Large current capacitance and wide ASO
  • Low collector-to-emitter saturation voltage
  • Fast switching speed
  • Small and slim package making it easy to make 2SB1201/2SD1801-used sets smaller

Tools and Resources

Product services, tools and other useful resources related to 2SB1201

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SB1201S-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

PNP

Low VCE(sat)

0.7

2

50

60

6

0.9

-

140

280

150

0.8

Price N/A

More Details

2SB1201S-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

Yes

PNP

Low VCE(sat)

0.7

2

50

60

6

0.9

-

140

280

150

0.8

6.50 x 9.50 x 2.30

$0.3809

More Details

2SB1201T-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

PNP

Low VCE(sat)

0.7

2

50

60

6

0.9

-

200

400

150

0.8

Price N/A