1.0 W High Current PNP Bipolar Transistor

Obsolete

Overview

This PNP Bipolar Transistor is designed for use in industrial and consumer applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • High Current PNP
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2SA1020

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SA1020RLRAG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

PNP

General Purpose

-

2

50

-

-

-

-

70

240

100

1.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.