High-Voltage High-Power Transistors

Obsolete

Overview

. . . designed for use in high power audio amplifier applications and high voltage switching regulator circuits.

  • High Collector Emitter Sustaining Voltage
    VCEO(sus) = 140 Vdc
  • High DC Current Gain - @ IC = 8.0 Adc
    hFE = 15 (Min)
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 1.0 Vdc (Max) @ IC = 10 Adc
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.

Tools and Resources

Product services, tools and other useful resources related to 2N6031

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N6031G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

No

-

General Purpose

-

-

-

-

-

-

-

15

60

1

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.