High Voltage NPN Bipolar Power Transistor

Obsolete

Overview

These devices are designed for use in line-operated equipment such as audio output amplifiers; low-current, high-voltage converters; and AC line relays.

  • Excellent DC Current Gain
    hFE = 30-250 @ IC = 100 mAdc
  • Current-Gain - Bandwith Product -
    fT=10MHz (Min) @ IC = 50 mAdc
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N5655

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N5655

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

NPN

General Purpose

1

0.5

250

-

-

-

-

30

250

10

20

Price N/A

More Details

2N5655G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

NPN

General Purpose

1

0.5

250

275

6

-

-

30

250

10

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.