Small Signal NPN Bipolar Transistor

Active

Overview

The High Voltage NPN Bipolar Transistor is designed for general purpose switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N5550T

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N5550TA

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

NPN

General Purpose

0.25

0.6

140

160

6

1.2

-

50

200

100

0.625

4.83 x 4.76 x 3.62

$0.0357

More Details

2N5550TAR

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

NPN

General Purpose

0.25

0.6

140

160

6

1.2

-

50

200

100

0.625

4.83 x 4.76 x 3.62

$0.0431

More Details

2N5550TFR

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

NPN

General Purpose

0.25

0.6

140

160

6

1.2

-

50

200

100

0.625

4.83 x 4.76 x 3.62

$0.0357

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.