4.0 A, 60 V PNP Bipolar Power Transistor

Obsolete

Overview

The Power 4 A, 80 V Bipolar PNP Transistor is for use in power amplifier and switching circuits. It has excellent safe area limits and is complement to NPN 2N5191, 2N5192

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N5194

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N5194

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

PNP

General Purpose

0.6

4

60

-

-

-

-

25

100

2

40

Price N/A

More Details

2N5194G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

PNP

General Purpose

0.6

4

60

60

5

-

1.2

25

100

2

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.