PNP Bipolar Junction Transistor, TO-92

Active

Overview

The PNP Bipolar Junction Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Power supplies
  • Power supplies
  • High gain
  • Pb-Free Packages

Tools and Resources

Product services, tools and other useful resources related to 2N4403T

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N4403BU

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

PNP

General Purpose

0.75

0.6

40

40

5

1.3

-

100

300

200

0.625

4.76 x 4.83 x 3.62

$0.0347

More Details

2N4403TA

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

0.75

0.6

40

40

5

1.3

-

100

300

200

0.625

4.83 x 4.76 x 3.62

$0.0373

More Details

2N4403TAR

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

0.75

0.6

40

40

5

1.3

-

100

300

200

0.625

4.83 x 4.76 x 3.62

$0.0347

More Details

2N4403TF

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

PNP

General Purpose

0.75

0.6

40

40

5

1.3

-

100

300

200

0.625

4.83 x 4.76 x 3.62

$0.0347

More Details

2N4403TFR

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

PNP

General Purpose

0.75

0.6

40

40

5

1.3

-

100

300

200

0.625

4.83 x 4.76 x 3.62

$0.0347

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.