ESD Protection Diode

Favorite

Overview

The uESD Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, MP3 players, digital cameras and many other portable applications where board space comes at premium.

  • Cellular Phones, MP3 Players, & Digital Cameras
  • Small Body Outline Dimensions: 0.055 x 0.024 (1.4 x 0.60 mm)
  • Low Body Height: 0.020 (0.50 mm)
  • Stand-off Voltage: 3.3 V - 12 V
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • IEC61000-4-2 Level 4 ESD Protection and IEC61000-4-4 Level 4 EFT Protection
  • These are Pb-Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

UESD12ST5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-723-2

1

260

REEL

8000

N

-

1

Unidirectional

-

13.5

12

1

128

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :