6.3 V Unidirectional Surge Protection Device

Last Shipments

Overview

The NSPU3061 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, high peak pulse current handling capability and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, tablets, MP3 players, digital cameras and many other portable applications where board space comes at a premium.

  • LCD Power Line Protection
  • Configuration channel line protection for Type C Connector
  • USB VBUS and CC Line Protection
  • Microphone Line Protection
  • GPIO Protection
  • Smartphones
  • Tablets
  • Laptops
  • Low clamping voltage at high Ipp
  • Low Leakage
  • Protection for IEC61000−4−2 Level 4: ±30 kV Contact Discharge
  • Protection for IEC61000−4−5 (Lightning): 30 A (8/20 µs)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Small Body Outline: 1.0 mm x 0.6 mm

Tools and Resources

Product services, tools and other useful resources related to NSPU3061

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NSPU3061N2T5G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

No

USB Type-C

1

Unidirectional

110

6.4

6.3

1

300

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.