ESD Protection Diode, 5.0 V

Favorite

Overview

The ESDM3051 is designed to protect voltage sensitive components that require low capacitance from ESD . Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium.

  • GPIO Protection
  • Audio Line Protection
  • SIM Card Protection
  • SD Card Protection
  • Smartphones
  • Wearables
  • Notebooks
  • Tablets
  • Laptops
  • 9.9 A Peak Pulse Current Capable, 8x20us Surge
  • 8.5 V Clamping Voltage @ 9.9 A, 8x20us Surge
  • 0201 Form Factor

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDM3051MXT5G

Loading...

Lifetime

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

N

USB 3.0

1

Bidirectional

21

5.1

7

0.1

-

$0.0408

More Details

ESDM3051N2T5G

Loading...

Lifetime

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

General I/O

1

Bidirectional

21

7

5

0.1

-

$0.0531

More Details

Show More

1-25 of 25

Products per page

Jump to :