LVDS ESD Protection Array

Favorite

Overview

The ESD8024 is designed specifically to protect Low Voltage Differential Signals (LVDS) for LCD panels. Low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive data lines. The integrated 24 lines of protection offers a simplified solution with premier performance for LVDS applications.

  • LVDS
  • LCD Panel TCON
  • Space efficient 24pin package integrated protection solution
  • Low clamping voltage of 3V at 10A 8/20 µs

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8024MNTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-24

1

260

REEL

3000

N

TCON LVDS

24

Unidirectional

4

5.5

2.5

0.5

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :