ESD Protection, 5 V, Low Capacitance

Obsolete

Overview

The ESD7501 is designed to protect voltage sensitive components that require low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, the part is well suited for use in high frequency designs such as USB 2.0 high speed applications.

  • USB 2.0/3.0
  • MHL 2.0
  • eSATA
  • mobile phones
  • consumer
  • Low Capacitance 0.35 pF (Typ)
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.3 mm
  • IEC61000−4−2 Level 4 ESD Protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to ESD7501

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD7501MUT5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

No

USB 2.0

1

Bidirectional

0.75

5.5

5

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.