Micro−Packaged Diodes for ESD Protection

Favorite

Overview

The ESD7382 is designed to protect voltage sensitive componentsthat require ultra−low capacitance from ESDevents. Excellent clamping capability, low capacitance, low leakage,and fast response time, make these parts ideal for ESD protection ondesigns where board space is at a premium. Because of its lowcapacitance, it is suited for use in high frequency designs such asUSB 2.0 high speed and antenna line applications.

  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • Ultra−Low Capacitance: 0.37 pF
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.3 mm
  • Stand−off Voltage: 5.0 V
  • Low Leakage
  • Insertion Loss: 0.030 dBm
  • Response Time is < 1 ns
  • Low Dynamic Resistance < 1
  • IEC61000−4−2 Level 4 ESD Protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7382MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

N

USB 3.0

1

Unidirectional

0.55

5.2

5

1

30

$0.052

More Details

Show More

1-25 of 25

Products per page

Jump to :