16V (Vz min) Low Capacitance ESD Protection Diode for High Speed Data Line

Favorite

Overview

The ESD7361 Series is designed to protect high speed data lines from ESD. Ultra-low Capacitance make this device an ideal solution for protecting voltage sensitive high speed data lines

  • Wireless Charger
  • Near Filed Communications
  • Low Capacitance 0.55pF Max
  • Protection for IEC61000-4-2 (Level 4)
  • Protection for IEC61000-4-4 (EFT): 40A (5/50ns)
  • Protection for IEC61000-4-5 (Lightning): 1A (8/20us)
  • Protection for ISO10605 330pF/2kΩ ±15kV Contact

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :