ESD Protection Array, 4-Channel, Dual-Voltage, Low Capacitance

Favorite

Overview

This 4-channel, low capacitance, dual-voltage ESD protection array features three channels of low voltage ESD protection and one channel of high voltage ESD protection.

  • Three channels of low voltage ESD protection; One channel of high voltage ESD protection
  • Provides ESD protection to IEC61000-4-2 Level 4: ±8kV Contact discharge
  • Low channel input capacitance
  • Each I/O pin can withstand over 1000 ESD strikes

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

CM1641-04D4

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

General I/O

4

Unidirectional

1.5

6.8

5

0.1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :