ESD Protection

Active

Overview

This quad monolithic silicon voltage suppressor is designed forapplications requiring transient overvoltage protection capability. It isintended for use in voltage and ESD sensitive equipment such ascomputers, printers, business machines, communication systems,medical equipment, and other applications. Its quad junction commonanode design protects four separate lines using only one package.These devices are ideal for situations where board space is at apremium.Features• SC−74 Package Allows Four Separate Unidirectional Configurations• Peak Power − Min. 24 W @ 1.0 ms (Unidirectional),per Figure 5 Waveform• Peak Power − Min. 150 W @ 20 s (Unidirectional),per Figure 6 Waveform• Maximum Clamping Voltage @ Peak Pulse Current• Low Leakage < 2.0 A• ESD Rating of Class 3B (exceeding 16 kV) per the Human BodyModel• SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable• These Devices are Pb−Free and are RoHS Compliant*

  • SC-59 Package Allows Four Separate Unidirectional Configurations
  • Peak Power - Min. 24 W @ 1.0 ms (Unidirectional), per Figure 5 Waveform
  • Peak Power Min. 150 W @ 20 ms (Unidirectional), per Figure 6 Waveform
  • Maximum Clamping Voltage @ Peak Pulse Current
  • Low Leakage < 2.0 mA
  • ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
    Mechanical Characteristics
  • CASE:Void Free, Transfer-Molded, Thermosetting Plastic Case
  • FINISH:Corrosion Resistant Finish, Easily Solderable
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • Available in 8 mm Tape and Reel Use the Device Number to order the 7 inch/3,000 unit reel. Replace with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to SZMMQA27V

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

SZMMQA27VT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-74

1

260

REEL

3000

No

-

-

-

-

25.7

28.4

0.075

24

3.00 x 2.75 x 1.00

$0.0995

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.