ESD Protection Diode, Bi-directional, SOD-323

Active, Not Rec

Overview

The SD12C is designed to protect voltage sensitive components from
ESD and transient voltage events. Excellent clamping capability, low
leakage, and fast response time, make this part ideal for ESD protection
on designs where board space is at a premium. Because of its small size, it
is suited for use in cellular phones, portable devices, digital cameras,
power supplies and many other portable applications.

  • Cell Phones
  • Digital Cameras
  • MP3 players
  • Portable Devices
  • Peak Power 350 W (8 x 20 us)
  • Low Leakage
  • Low Clamping Voltage
  • Small Package for use in Portable Electronics
  • Meets IEC6100042 Level 4

Tools and Resources

Product services, tools and other useful resources related to SD12C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

SD12CT1G

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

SOD-323

1

260

REEL

3000

No

-

-

Bidirectional

64

13.3

12

1

350

2.50 x 1.25 x 0.90

$0.092

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.