ESD Protection Diodes, VGA Port Companion Circuit

Obsolete

Overview

PACVGA200 is a single chip solution for the VGA port interface. It incorporates seven channels of ESD protection for all signal lines commonly found in a VGA port. ESD protection is implemented with current steering diodes designed to safely handle the high surge currents encountered with IEC-61000-4-2 Level-4 ESD Protection (±8kV contact discharge).

  • Notebook computers with VGA port
  • Desktop PCs with VGA port
  • Notebook PC, Desktop PC, Monitor
  • Includes ESD protection, level shifting, and RGB termination
  • Seven channels of ESD protection for all VGA port connector pins meeting IEC-61000-4-2 Level-4 ESD requirements ((±8kV contact discharge)
  • Very low loading capacitance from ESD protection diodes on video lines, 4 pF typical
  • 75Ω termination resistors for video lines (matched to 1% typ.)

Tools and Resources

Product services, tools and other useful resources related to PACVGA200

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

PACVGA200QR

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-24

3

260

REEL

2500

No

VGA

7

Unidirectional

5

6

5.5

10

1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.