ESD / Surge Protector Array

Obsolete

Overview

The PACDN042/43/44/45/46 family of transient voltage suppressor arrays provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The PACDN042/43/44/45/46 devices safely dissipate ESD strikes, exceeding the IEC 61000-4-2 International Standard, Level 4 (±8 kV contact discharge). All pins are rated to withstand ±20 kV ESD pulses using the IEC 61000-4-2 contact discharge method. Using the MIL-STD-883D (Method 3015 specification for Human Body Model (HBM) ESD, all pins are protected from contact discharges of greater than ±30 kV.

  • ESD protection of PC ports, including USB ports, serial ports, parallel ports, IEEE1394 ports, docking ports, proprietary ports, etc.
  • Protection of interface ports or IC pins which are exposed to high ESD levels
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Two, three, four, five, or six transient voltage suppressors
  • Compact SMT package saves board space and facilitates layout in space critical applications
  • In-system ESD protection to ±20 kV contact discharge, per the IEC 61000-4-2 international standard

Tools and Resources

Product services, tools and other useful resources related to PACDN043

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

PACDN043-LF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-123-4

1

260

REEL

3000

No

-

3

Unidirectional

30

-

6.1

0.1

0.225

-

Price N/A

More Details

PACDN043Y4R

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-123-4

1

260

REEL

3000

No

-

3

Unidirectional

30

-

6.1

0.1

0.225

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.