ESD Protection Array

Obsolete

Overview

The PACDN009 is a diode array designed to provide 5 channels of ESD protection for electronic components or sub-systems. Each channel consists of a pair of diodes which steers an ESD current pulse to either the positive (VP) or negative (VN) supply. The PACDN009 protects against ESD pulses up to ±15kV Human Body Model (100 pF capacitor discharging through a 1.5KΩ resistor), and ±8kV contact discharge, per International Standard IEC 61000-4-2. This device is particularly well-suited for portable electronics (e.g., cellular phones, PDAs, notebook computers) because of its small package footprint, high ESD protection level, and low loading capacitance. It is also suitable for protecting video output lines and I/O ports in computers and peripherals and is ideal for a wide range of consumer electronics products. The PACDN009 is supplied in an 8-lead MSOP package and is available with RoHS compliant lead-free finishing.

  • Consumer electronic products
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Five channels of ESD protection at ±8kV contact, ±15kV air ESD protection per channel (IEC 61000-4-2 standard)
  • ±15kV of ESD protection per channel (HBM)
  • Low loading capacitance (3pF typical)
  • Low leakage current is ideal for battery-powered devices

Tools and Resources

Product services, tools and other useful resources related to PACDN009

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

PACDN009MR

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

VGA

5

Unidirectional

5

-

5.5

1

0.2

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.