Ultra-Low Capacitance ESD Protection Array

Obsolete

Overview

The four-line ESD array is designed to protect voltage-sensitive components that require ultra low capacitance from ESD events. This device features a common anode design which can protect up to four independent high speed data lines and 1 or 2 separate 15V TVS lines in a single six-lead UDFN low profile package. Excellent clamping capability, low capacitance, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 high speed. This device can be configured as a dual port USB device.

  • USB 2.0 High Speed Interface
  • SIM Card Protection
  • Cell Phones
  • MP3 Players
  • Low Capacitance Data Lines (0.7 pF Typical)
  • Protects up to Four Data Lines Plus a Vcc Pin
  • UDFN Package, 1.6 x 1.6 mm
  • Low Profile of 0.50 mm for Ultra Slim Design
  • ESD Rating: IEC61000-4-2: Level 4
    Contact (14 kV)
  • V1, V2 Pin = 15V Protection
  • D1, D2, D3, and D4 Pins = 5.2V Minimum Protection
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUP4212

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP4212UPMUTAG

Loading...

Obsolete

View__CAD

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

USB 2.0

6

Unidirectional

0.9

5.2

4

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.