32V Dual Line CAN Bus Protector in SC-70 (SOT-323)

Overview

The SZ/NUP3125 has been designed to protect the CAN transceiver in 24 V designs typically found in commercial vehicles from ESD and other harmful surge protection events. This device provides bidirectional protection for each data line with a single compact SC−70 (SOT−323) package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements.

  • CAN / CAN-FD
  • Low and High-Speed CAN
  • Fault Tolerant CAN
  • Trucks
  • Smart Distribution Systems
  • DeviceNet
  • Automotive Gateways
  • Automotive Electronic Control Units
  • Automotive Body Electronics
  • 120 W Peak Power Dissipation per Line (8/20 µs Waveform)
  • 10 pF Overall Capacitance with Diode Capacitance Matching
  • Low Reverse Leakage Current (< 100 nA)
  • IEC Compatibility:
    − IEC 61000−4−2 (ESD): Level 4
    − IEC 61000−4−4 (EFT): 50 A – 5/50 ns
    − IEC 61000−4−5 (Lightning) 3.0 A (8/20 µs)
  • Flammability Rating UL 94 V−0
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NUP3125

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP3125WTT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

CAN

CAN-FD

2

Bidirectional

10

35.6

32

0.1

120

-

Price N/A

More Details

NUP3125WTT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

10000

No

CAN

CAN-FD

2

Bidirectional

10

35.6

32

0.1

120

-

Price N/A

More Details

SZNUP3125WTT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

CAN

CAN-FD

2

Bidirectional

10

35.6

32

0.1

120

2.00 x 2.10 x 0.90

$0.0848

More Details

SZNUP3125WTT3G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

10000

No

CAN

CAN-FD

2

Bidirectional

10

35.6

32

0.1

120

2.00 x 2.10 x 0.90

$0.0744

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.